Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Ketten Fuchs
Description
Timing - Neoprene HTD timing belts, HTD profile endlessly
Bill of material
Neoprene HTD timing belts, HTD profile endlessly KETTEN FUCHS Artikel-Nr. 416-8M-20
CNSORDERNO
Order number
416-8M
WL
Effective length
416.0 mm
Z
Number of Teeth
52
SB
Standard widths
mm
P
Dimension
8.0 mm
H2
Dimension
3.20 mm
H1
Dimension
5.4 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices